Supply, charge, and protect ❯ Charging technology for e-mobility Power control module for 19“ charging stations Design modular DC charging infrastructure CHARX control integrated combines all functions for controlling and monitoring your 19“ charging station. The control module manages up to five 30 kW power modules for fast DC charging up to 150 kW. It simplifies the planning, installation, and maintenance of your charging station. Main features • 19“ standard, three rack units • Five DC inputs: 0 A … 150 A, 0 V … 1,000 V • One DC output: 0 A … 500 A, 0 V … 1,000 V • Nominal DC output power: 150 kW • Integrated functions: charging controller, cellular modem, insulation monitoring, power contactors, fuse, surge protection, 24 V power supply CHARX control E-Mobility empowered by Phoenix Contact View 3D object Gain more info. Web code #3432 Your advantages ✓ Efficient and space-saving, as all functions are combined in one highly integrated device ✓ Fast installation and maintenance with 19“ standard and Push-in fast connection ✓ Compliant with European safety and EMC standards in accordance with EN 61000 ✓ Flexible use with free choice of charging controller programming in accordance with IEC 61131 ✓ Easy system integration and remote access with comprehensive interfaces 18 Phoenix Contact