Controller for building automation. 14 configurable inputs and outputs. Interfaces: 3 x Ethernet, 2 x RS-485, 2 x USB-C, TP for room automation, 2 x SPE for Catan extension modules. Local override operation via Catan Control Panel.
New products
Controller for room automation
Large number of flexible I/O channels
The modular controller from the Catan product family in REG format can be used flexibly due to its multifunctional I/O channels. The various extension modules are networked via Single Pair Ethernet. The plug-in display provides support during commissioning and maintenance.
Main features
- Compact REG design
- I/O channels optimized for room automation
- Integrated 3-port Ethernet switch
- Connection of up to 16 I/O modules via SPE
- Ethernet, RS-485, and USB-based multi-protocol support
- Engineering via Emalytics and the Niagara framework
Your Advantages
- Space and cost savings due to highly flexible I/O configurability
- Commissioning and maintenance supported by the plug-in display for local operation
- High-performance extension bus also enables distributed installation
- Interfaces for IoT applications
- Cradle-to-cradle sustainability label considered in the design
CATAN C1 EN
- Controller
CATAN C1 EN
- Controller
1371432
CATAN CONTROL PANEL
- Display
CATAN CONTROL PANEL
- Display
1371366
Touch display for local override operation and configuration of Catan controllers and Catan extension modules. Display size 2.4″. Connection via USB-C connector.
CATAN DOR6 UI8
- Relay module
CATAN DOR6 UI8
- Relay module
1371364
Extension module for Catan controller. 8 universal inputs and 6 digital outputs with bistable relays for 230 V AC/16 A. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.