Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 5 A, 0.08 mm2 ... 0.5 mm2, external cable diameter:5 mm ... 7 mm, application: Data, without crimp contacts
New products
Contact inserts for heavy-duty connectors
Powerful data transmission
The new HEAVYCON contact insert modules offer more options for reliable high-speed data transmission. USB interfaces are integrated directly into the connector using a patch cable. Powerful Mbit and Gigabit modules support a wide range of cables.
Main features
- Large cover for different USB patch cables
- Mbit module can be used with 4- or 8-pos. cables in 0.14 mm² ... 1.5 mm² format
- Shielding insulated or to PE potential
- Suitable for all module carrier frames
- Shock- and vibration-resistant in accordance with DIN EN 61373
Your Advantages
- Easy mounting with the innovative snap-in module carrier frame
- Optimum tolerance compensation with spring-loaded USB interfaces
- Gigabit modules transmit data quickly and reliably for high-speed applications
- Customized, compact interface achieved by combining various transmission media in the same housing
- Modules and frames are compatible with the market standard
Contact insert module, number of positions: 8, Pin, Crimp connection, 48 V, 5 A, 0.08 mm2 ... 0.5 mm2, external cable diameter:5 mm ... 7 mm, application: Data, without crimp contacts
Contact insert module, number of positions: USB-A, type : USB A 3.0, control contacts: 9, Socket, 20 V, 5 A, application: Data, Gender changer
Contact insert module, adapter for patch cables, the matching patch cables can be found in the accessories list
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts
Contact insert module, number of positions: 8, Pin, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts, with two cable outlets, Shielded transmission to the module frame
Contact insert module, number of positions: 8, Pin, Crimp connection, 48 V, 5 A, 0.08 mm2 ... 0.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data, without crimp contacts, Shielded transmission to the module frame
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts, Shielded transmission to the module frame
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 1.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data/signal, without crimp contacts, with two cable outlets