PTCB electronic circuit breakers for 48 V DC applications on a DIN rail in the mounting angle

Narrow electronic circuit breakers

Universal protection also at 48 V DC

The PTCB single-channel electronic circuit breaker can be used universally in 48 V applications and safely starts heavy loads. With an overall width of 6 mm, the circuit breaker can be adjusted from 1 to 6 A and can be bridged to the CLIPLINE complete terminal block system.

Main features

  • Integrated remote signaling and visual status indicator
  • Can be reset
  • Adjustable between six nominal current values
  • Compatible with CLIPLINE complete terminal blocks
  • Multi-stage characteristic curve for improved heavy-load starting

Your Advantages

  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: particularly narrow protection with a width of just 6 mm
  • Flexible use and a reduced inventory due to adjustable current values on each device for a wide range of applications