Axioline F, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, degree of protection: IP20, including bus base module and Axioline F connectors
New products
Passive analog input modules
Direct connection of HART devices
The analog eight-channel HART input modules for the Axioline F remote I/O system are designed for connecting to four-conductor HART devices with a separate power supply. They are available in both intrinsically safe and non-intrinsically safe versions.
Main features
- Cyclic analog and HART data
- Acyclic HART data
- Intrinsically safe and non-intrinsically safe inputs
- Extended temperature range
Your Advantages
- Simultaneous reception of analog and HART process data
- Easy diagnostics and configuration with DTM support
- Realization of hybrid process applications possible with intrinsically safe inputs
AXL F AI8 P HART XC 1F
- Analog module
AXL F AI8 P HART XC 1F
- Analog module
1215394
AXL F EX IS AI8 P HART XC 1F
- Analog module
AXL F EX IS AI8 P HART XC 1F
- Analog module
1215393
Axioline F, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline F connectors