Large-volume OCS outdoor housings for autonomous systems

Large-volume OCS outdoor housings for autonomous systems

OCS series electronics housings are the ideal choice for autonomous device systems in extreme environments. The certified housings made from polycarbonate are lightweight, resistant, and permanently and reliably protect your electronics from humidity, heat, UV radiation, and mechanical strain. The large-volume plastic housings can be customized and extended with accessories. They can also be used in demanding applications.

Your advantages

  • Can be used worldwide: internationally certified housing system
  • Durable due to UV-stabilized polycarbonate for outdoor use
  • Safely installed electronics: the housings protect against jet water and other harmful substances
  • Resistant: stable even under heavy mechanical strain within a wide temperature range

New products

OCS BAT HOLD battery holder set installed in an OCS housing
POS Panelfix PV panel bracket attached to a mast
POS series PV system solution

Battery holder

Compatible with standard batteries

The OCS BAT HOLD holder is suitable for the secure mounting of batteries in the 72 to 720 Wh range. The battery holder, which is suitable for electronics housings from the OCS and POS series, enables you to easily set up self-sufficient systems even under extreme ambient conditions.

Main features

  • Consists of battery mounting set and mounting panel with base
  • Suitable for OCS and POS housings
  • Additional grounding possible
  • Material: Galvanized steel

Your Advantages

  • Secure attachment even in harsh environments
  • Flexible holder due to compatibility with standard batteries in the 72 to 720 Wh range
  • Easy mounting with just one tool (wrench size 13 mm)
  • Space-saving solution provides enough space for the installation of additional electronics

PV panel bracket

For energy-self-sufficient systems

The POS Panelfix bracket is suitable for mounting various solar panels in the range from 20 to 200 Wp. The flexible design is suitable for panel and mast mounting. With the innovative clamping solution, the panel can be attached very quickly using just one tool.

Main features

  • Ideal for separate mounting of solar panels and electronics
  • Mounting by clamping or screwing in place
  • Compatible with all popular panels in the range from 20 to 200 Wp
  • For all mast diameters from 48 to 180 mm
  • Material: stainless steel

Your Advantages

  • Compatible with all standard panels (20 to 200 Wp) with innovative mounting
  • One-person mounting in just 15 minutes using just one tool (SW13) with the simple clamping technology
  • Flexible design for panel or mast mounting
  • Suitable for harsh environments and up to wind force 10 due to additional reinforcement

POS series PV system solution

For energy self-sufficient systems

The Pico Off-Grid System (POS) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole mount, and solar panel. Computers, communication units, batteries, and more can be added for autonomous solutions for field use.

Main features

  • Temperature range for the overall system: -40°C … +85°C
  • Five OCS housing sizes compatible with this system, wiring ready for connection
  • Solar panel: solar panels with 36 / 45 high-performance solar cells, monocrystalline cell technology
  • Pole mount: adjustable tilt angle of the PV panel

Your Advantages

  • Internationally certified housing system
  • Different housing sizes can be combined with one holder
  • Simple one-person mounting of the entire system
  • Complete system except own electronics
  • Simple supply chain

Configurator for large-volume OCS outdoor housings for autonomous systems

Configurator for large-volume electronics housings for autonomous applications

Do you develop devices that have to function reliably under extreme environmental conditions? – The OCS housing series provides optimum protection for large-volume electronic components, even when exposed to moisture, intense UV radiation, high temperatures, and mechanical stress. Configure your custom housing now. Choose from numerous housing sizes, different mounting options, and an extensive range of accessories.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

OCS outdoor housings for harsh environments

Illustration showing an opened OCS housing

Overview of main features

Benefit from the numerous features that provide you with a high degree of freedom when planning and implementing your application:

  • Approved for various electronics systems by international approvals
  • Jet water protection with suitable PUR seal
  • Housing panel thickness of 4 mm for high impact resistance
  • Suitable for outdoor use due to UV-stabilized polycarbonate
  • Integrable adjustable panel or PCB mounting
  • Integrated mounting bolts for securing heavy components
  • Sealable and lockable closures to protect against misuse
  • Optional accessories for wall or mast mounting
POS series PV system solution

POS PV system solution

Ideally equipped for off-grid solutions For demanding outdoor applications

Use the PV panel-based POS (Pico off-grid system) to create energy-self-sufficient systems with several performance classes up to 190 Wp. With the robust housing and a pole bracket made of stainless steel, you can implement a reliable and durable solution for providing energy in remote areas and demanding environments. Areas of application include, for example, environmental data acquisition, industrial environments with high demands, and many other outdoor applications.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings

Ideal for these applications

OCS housings are used in demanding applications. These include the following:

  • Monitoring systems
  • Signaling systems
  • Control engineering
  • Weather stations