s e g a p n o i t a r u g fi n o C Light guides for electronics housings Round light guide, double-row, horizontal installation 2 mm Series Item no. Type 1036658 1043044 1071310 1071314 1036724 HS LC-H-D2C/ R2XC1-2,54 HS LC-H-D2C/ R2XC2-2,54 HS LC-H-D2C/ R2XC5-2,54 HS LC-H-D2C/ R2XC10-2,54 HS LC-H-D2C/R2xC4-2,54 Size of indicators 2 mm Round light guide, four-row, horizontal installation 2 mm Series Item no. Type 1071316 1071318 1071321 1071329 1036727 HS LC-H-D2C/ R4XC2-2,54 HS LC-H-D2C/ R4XC5-2,54 HS LC-H-D2C/ R4XC9-2,54 HS LC-H-D2C/ R4XC10-2,54 HS LC-H-D2C/R4xC4-2,54 Size of indicators 2 mm Number of indicators Pitch Recommended housing use 2 (2 x 1) 4 (2 x 2) 10 (2 x 5) 20 (2 x 10) 8 (2 x 4) 2.54 mm EH, ME, ME MAX, ME-IO, ME-PLC, BC 17,8, ICS Number of indicators Pitch Recommended housing use 8 (4 x 2) 20 (4 x 5) 36 (4 x 9) 40 (4 x 10) 16 (4 x 4) 2.54 mm EH, ME, ME MAX, ME-IO, ME-PLC, BC 17,8, ICS Round light guide, double-row, horizontal installation, non-conical head shape Series Item no. Type Size of indicators Number of indicators Pitch Recommended housing use 2202316 2202317 1565260 2202531 2202318 2202319 HS LC-H-D2/ R2XC1-2,54 HS LC-H-D2/ R2XC2-2,54 HS LC-H-D2/ R2XC3-2,54 HS LC-H-D2/ R2XC4-2,54 HS LC-H-D2/ R2XC5-2,54 HS LC-H-D2/ R2XC10-2,54 2 mm 2 (2 x 1) 4 (2 x 2) 6 (2 x 3) 8 (2 x 4) 10 (2 x 5) 20 (2 x 10) 2.54 mm EH, ME, ME MAX, ME-PLC, BC 17,8, ICS Round light guide, three-row, horizontal installation, non-conical head shape Series Item no. Type 1393207 1104374 HS LC-H-D2/ R3XC1-2,54 HS LC-H-D2/ R3XC10-2,54 Size of indicators 2 mm Number of indicators Pitch Recommended housing use 3 (3 x 1) 30 (3 x 10) 2.54 mm EH, ME, ME MAX, ME-PLC, BC 17,8, ICS Round light guide, four-row, horizontal installation, non-conical head shape Series Item no. Type 2202320 2202532 2202321 2202322 2202323 HS LC-H-D2/ R4XC2-2,54 HS LC-H-D2/ R4XC4-2,54 HS LC-H-D2/ R4XC5-2,54 HS LC-H-D2/ R4XC9-2,54 HS LC-H-D2/ R4XC10-2,54 Size of indicators 2 mm Number of indicators Pitch Recommended housing use 8 (4 x 2) 16 (4 x 4) 20 (4 x 5) 36 (4 x 9) 40 (4 x 10) 2.54 mm EH, ME, ME MAX, ME-PLC, BC 17,8, ICS 184 Phoenix Contact