Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on free cable end, cable length: 1.5 m, For alternating current up to 16 A/600 V
S15 power circular connectors
Powerful and compact
Size 15 circular connectors offer a compact and reliable power connection for asynchronous and three-phase motors up to 7.5 kW. The bayonet fast-locking system enables tool-free, time-saving installation. Connection errors are prevented.
Main features
- Unshielded size 15 circular connectors
- Hybrid pin connector pattern: 3 power contacts up to 16 A, 2 signal contacts up to 10 A, PE
- Bayonet fast-locking system
- Conductor structure: 6 x 2.5 mm
- PUR halogen-free cable
- Degree of protection: IP65, IP67
- Standardized in accordance with IEC 61076-2-116
Your Advantages
- Save time through easy, tool-free installation with bayonet fast-locking system
- Significant space savings with power and signal contacts in a hybrid pin connector pattern
- Robust in harsh industrial environments due to bend and vibration protection
- UL approval and IEC standardization for worldwide use
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on Socket straight Size 15 Bayonet locking, cable length: 0.3 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on free cable end, cable length: 5 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on Socket straight Size 15 Bayonet locking, cable length: 5 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on Socket straight Size 15 Bayonet locking, cable length: 3 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on free cable end, cable length: 3 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, free cable end, on Socket straight Size 15 Bayonet locking, cable length: 10 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on Socket straight Size 15 Bayonet locking, cable length: 0.6 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on Socket straight Size 15 Bayonet locking, cable length: 1.5 m, For alternating current up to 16 A/600 V
Power cable, 6-position, PUR halogen-free, black, free cable end, on Socket straight Size 15 Bayonet locking, cable length: 5 m, For alternating current up to 16 A/600 V