PoE+ Ethernet switch conforms to IEEE 802.3af/at, includes eight PoE RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS with a 120 W power budget
New products
Unmanaged PoE switches
PoE supply for field devices
The unmanaged Power over Ethernet (PoE) switches enable you to supply up to eight end devices with power and data via the same Ethernet cable. Select models also include SFP ports, which provide additional flexibility depending on the distance requirements.
Main features
- Gigabit unmanaged switches with up to eight PoE ports
- Compliant with IEEE 802.3 af / at / bt
- Power budget up to 240 W
- QoS (Quality of Service) prioritized messages
- Version available with high IP67 degree of protection
Your Advantages
- Prioritization of data traffic: increased network stability and system availability
- Flexible fields of application due to the variety of versions
- High performance for applications with high data throughput
PoE++ Ethernet switch conforms to IEEE 802.3af/at/bt, includes eight PoE RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS. 90 W per port with a 240 W power budget
PoE+ Ethernet switch, 8 Ethernet ports in M12 format, automatic detection of the data transmission speed of 10/100/1000 Mbps, jumbo frames up to 9600 bytes, coupling of network segments with different transmission speeds, autocrossing function, degree of protection IP67
PoE++ Ethernet switch conforms to IEEE 802.3af/at/bt, includes five PoE RJ45 ports with 10/100/1000 Mbps on all ports, two SFP ports, automatic data transmission speed detection, autocrossing function, and QoS. 90 W per port with a 240 W power budget
PoE++ Ethernet switch conforms to IEEE 802.3af/at/bt, includes eight PoE RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS. 90 W per port with a 240 W power budget
PoE+ Ethernet switch conforms to IEEE 802.3af/at, includes eight PoE RJ45 ports with 10/100/1000 Mbps on all ports, 2 SFP ports, automatic data transmission speed detection, autocrossing function, and QoS with a 120 W power budget