New products

PCB terminal blocks in two pitches for the ICS series

PCB terminal blocks in two pitches

For ICS series electronics housings

The new PCB terminal blocks in two pitches provide additional connection options for ICS series electronics housings. Choose between screw or Push-in connection versions of the new terminal blocks for your device solution.

Main features

  • For ICS overall widths of 20, 25, and 50 mm
  • Push-in spring connection and screw connection
  • Pitch: 3.5 and 5 mm
  • Alignment left and right

Your Advantages

  • Simple handling in just a few steps
  • Fixed wiring and a reduced number of individual parts
  • Choice between different pitches and connection methods
  • One partner for everything: the right components for your device solution

NEW
Go to Product Detail Page for item 1474491
ICC25-TP2,5/4R5,0-7035 - PCB terminal block
ICC25-TP2,5/4R5,0-7035 - PCB terminal block
1474491

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP2,5/..R5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

NEW
Go to Product Detail Page for item 1474499
ICC25-TP1,5/5R3,5-7035 - PCB terminal block
ICC25-TP1,5/5R3,5-7035 - PCB terminal block
1474499

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TP1,5/..R3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

NEW
Go to Product Detail Page for item 1474487
ICC25-TP2,5/4L5,0-7035 - PCB terminal block
ICC25-TP2,5/4L5,0-7035 - PCB terminal block
1474487

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP2,5/..L5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

NEW
Go to Product Detail Page for item 1474497
ICC25-TP1,5/5L3,5-7035 - PCB terminal block
ICC25-TP1,5/5L3,5-7035 - PCB terminal block
1474497

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TP1,5/..L3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

NEW
Go to Product Detail Page for item 1380293
ICC25-TS2,5/4L5,0-7035 - PCB terminal block
ICC25-TS2,5/4L5,0-7035 - PCB terminal block
1380293

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

NEW
Go to Product Detail Page for item 1380294
ICC25-TS2,5/4R5,0-7035 - PCB terminal block
ICC25-TS2,5/4R5,0-7035 - PCB terminal block
1380294

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS2,5/..R5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

NEW
Go to Product Detail Page for item 1380485
ICC20-TS2,5/3L5,0-7035 - PCB terminal block
ICC20-TS2,5/3L5,0-7035 - PCB terminal block
1380485

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

NEW
Go to Product Detail Page for item 1474477
ICC20-TP2,5/3R5,0-7035 - PCB terminal block
ICC20-TP2,5/3R5,0-7035 - PCB terminal block
1474477

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TP2,5/..R5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

NEW
Go to Product Detail Page for item 1380298
ICC25-TS1,5/5R3,5-7035 - PCB terminal block
ICC25-TS1,5/5R3,5-7035 - PCB terminal block
1380298

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TS1,5/..R3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

NEW
Go to Product Detail Page for item 1380292
ICC20-TS1,5/4R3,5-7035 - PCB terminal block
ICC20-TS1,5/4R3,5-7035 - PCB terminal block
1380292

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS1,5/..R3,5, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side