New products

Axioline Smart Elements – I/O input module for 48 V DC signals

Digital I/O module

Input module for 48 V DC signals

The Axioline Smart Element is a digital input module for use in applications with 48 V DC signals. It can be operated in various networks by connecting to a PLCnext Control or bus coupler via a backplane.

Main features

  • 8 digital inputs in accordance with EN 61131-2 type 1 and type 3 for 48 V DC inputs
  • Nominal voltage: 48 V DC
  • Nominal current: 2.4 mA
  • Filter time: <1 ms
  • Device rating plate stored

Your Advantages

  • Can be used in applications with 48 V DC signals
  • Connection of sensors in floating two-conductor technology
  • Compact device design saves space in the control cabinet
  • Push-in connection technology for fast cabling