DIN rail bus connector, nominal cross section: 0.5 mm2, color: light gray, nominal current: 6 A (parallel contacts), rated voltage (III/2): 32 V, contact surface: Au, contact connection type: Socket, number of potentials: 8, number of positions: 8, number of connections: 8, product range: TBUS8..2,54, pitch: 2.54 mm, connection method: Push-in spring connection, mounting: DIN rail mounting, conductor/PCB connection direction: 0 °, locking: Snap-in locking, mounting method: without, type of packaging: packed in cardboard, Integrated end bracket function
New products
Connector for 8-position DIN rail connectors
Module communication over several levels
Some applications also require data and signals from the module communication beyond the module network, for example, in the case of a line feed. Here, input and output connectors for the 8-position DIN rail connector connect modules over several levels. They can be used on the left, right, and center.
Main features
- 8-position module communication
- Available as input and output
- End bracket function
Your Advantages
- Input and output of the 8-position bus connection in the module network with ME-IO and ICS housings
- Optimum use of space with ordered cable routing
- Easy marking with a large printing area
DIN rail bus connector, nominal cross section: 0.5 mm2, color: light gray, nominal current: 6 A (parallel contacts), rated voltage (III/2): 32 V, contact surface: Au, contact connection type: Socket, number of potentials: 8, number of positions: 8, number of connections: 8, product range: TBUS8..2,54, pitch: 2.54 mm, connection method: Push-in spring connection, mounting: DIN rail mounting, conductor/PCB connection direction: 0 °, locking: Snap-in locking, mounting method: without, type of packaging: packed in cardboard, Integrated end bracket function