Gold-plated, inverted crimp contacts
For PCB connector housings
The IMCC 0.5-MP series inverted crimp contacts are ideal for wire-to-wire connections with a gold-plated contact surface. As bulk goods or taped products, they enable manual or automated processing of small and large position quantities of the new, inverted connector housing.
Main features
- Conductor cross-sections: 0.14 mm² … 0.75 mm²
- Currents up to 6 A
- B crimp and insulation crimp
- Gold-plated contact surface
- Packaged as bulk goods or taped products
Your Advantages
- Gold-plated contacts ensure transfer quality remains stable over the long term
- Hand crimping pliers with a high crimping force generated by a low hand force
- Qualified tools for making connections between contacts and wires with different cross-sections for automated crimping available as an option
- The tools have adjustable crimp heights
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date