Product List

Go to Product Detail Page for item 1285694
CHARX ET2CP-1AC20-5,0MES00P - AC charging cable
CHARX ET2CP-1AC20-5,0MES00P - AC charging cable
1285694

CHARX connect eco, Type 2, Mobile AC charging cable, 20 A permanent, 250 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.

Go to Product Detail Page for item 1285624
CHARX ET2CP-3AC20-5,0MES00P - AC charging cable
CHARX ET2CP-3AC20-5,0MES00P - AC charging cable
1285624

CHARX connect eco, Type 2, Mobile AC charging cable, 20 A permanent, 480 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.

Go to Product Detail Page for item 1285622
CHARX ET2CP-3AC32-5,0MES00P - AC charging cable
CHARX ET2CP-3AC32-5,0MES00P - AC charging cable
1285622

CHARX connect eco, Type 2, Mobile AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.

Go to Product Detail Page for item 1285688
CHARX ET2CP-1AC32-5,0MES00P - AC charging cable
CHARX ET2CP-1AC32-5,0MES00P - AC charging cable
1285688

CHARX connect eco, Type 2, Mobile AC charging cable, 32 A permanent, 250 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC), The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.