Contact insert, number of positions: 6+PE, size: B6, Pin, Screw connection, 200 V, 16 A, 1.5 mm2 ... 6 mm2
New products
Contact inserts for heavy-duty connectors
Reliable testing of current transformers
The fixed-position and modular HEAVYCON TSC contact inserts are designed for measuring and testing tasks in the field of protection technology for medium-voltage switchgear. They are attached directly to the control cabinet as a short-term or long-term connection with high IP protection.
Main features
- Fixed-position versions with screw connection technology
- Modular versions with Push-in connection technology
- Can be used in plastic and metal housing
- Leading, automatic transformer short circuit
Your Advantages
- Reliable long-term current transformer testing with robust connector housing
- Easy tool-free conductor connection with Push-in Technology
- Maximum safety with leading and automatic transformer short circuit
- Space savings achieved by combining various transmission media in the same connector
- Safe use for high IP requirements with IP66, IP67, and IP69 degree of protection
HC-TSC-B06-I-UT-M-CE
- Contact insert
HC-TSC-B06-I-UT-M-CE
- Contact insert
1541916
HC-TSC-B06-I-UT-F-CE
- Contact insert
HC-TSC-B06-I-UT-F-CE
- Contact insert
1541918
Contact insert, number of positions: 6+PE, size: B6, Socket, Screw connection, 200 V, 16 A, 1.5 mm2 ... 6 mm2, with short-circuit function
HC-TSC-M-06-PT-F
- Contact insert module
HC-TSC-M-06-PT-F
- Contact insert module
1079590
Contact insert module, number of positions: 6, Socket, Push-in connection, 100 V, 20 A, 1.5 mm2 ... 4 mm2, with short-circuit function
HC-TSC-M-06-PT-M
- Contact insert module
HC-TSC-M-06-PT-M
- Contact insert module
1079591
Contact insert module, number of positions: 6, Pin, Push-in connection, 100 V, 20 A, 1.5 mm2 ... 4 mm2, with short-circuit function