New products

AXL F PSRTD8 1F

Analog safety I/O module

Safe temperature measurement

The new AXL F PSRTD8 1F Axioline F safety module provides safe analog inputs for recording resistance temperature detectors. Up to eight sensors can be connected. In addition, easy and flexible use is possible for a variety of sensor types.

Main features

  • Safe RTD-based temperature measurement
  • Eight analog temperature inputs
  • 2-, 3-, or 4-conductor connection technology
  • Measurements from 0 ohms ... 5,000 ohms
  • PROFIsafe 2.6
  • Up to Cat. 4/Pl e in accordance with EN ISO 13849-1
  • Up to SIL 3 in accordance with IEC 61508

Your Advantages

  • Flexible use through the integration of different sensor types (Pt, Ni, and KTY)
  • Higher system availability with integrated diagnostic technology
  • Simplified use of data with the standardized display of measured values
  • Quick installation via Push-in Technology
  • Manufacturer-independent use due to PROFIsafe system

NEW
Go to Product Detail Page for item 1374265
AXL F PSRTD8 1F - Safety module
AXL F PSRTD8 1F - Safety module
1374265

Axioline F, Temperature recording module, Functional safety, Inputs for resistive temperature sensors, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors