VAL-MB-T1/T2-1000DC-2+V-R lightning current arrester/surge protection

Lightning current arrester for DC grids

For industrial applications up to 1,000 V DC

DC grids offer numerous advantages over AC power grids and play an important role in the energy transition. The new VAL-MB-T1/T2-1000DC-2+V-R lightning current arrester reliably protects DC grids against damage caused by lightning currents and surge voltages.

Main features

  • Lightning current arresters, in accordance with type 1 / type 2
  • Can be used in applications up to 1,100 V DC Uc
  • Extended insertion funnels
  • Extended screw shafts
  • Touch protection
  • Integrated remote indication contact
  • Can be used at altitudes up to 6,000 m

Your Advantages

  • Safe operation of DC voltage supply systems with reliable protection against surge voltages lightning currents
  • For use in unipolar, linear DC supply systems up to 1,000 V DC continuous voltage
  • Space-saving installation with the compact design
  • Excellent level of information provided by mechanical/visual status indicator and remote indication contact