PCB connector, nominal cross section: 0.5 mm2, color: multicolored, nominal current: 6 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTS 0,5/..-PH, pitch: 5.75 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard
New products
Push-in PCB connectors
For KNX automation
With the PTS 0,5 series, Phoenix Contact is extending its portfolio for building automation to include compact PCB connectors for KNX communication. J-Y(ST)Y installation cables (0.6 mm and 0.8 mm) can be connected tool-free via the Push-in connection.
Main features
- Currents up to 6 A
- Voltages up to 320 V
- Pitch: 5.75 mm
- Conductor diameter up to 0.8 mm
- Push-in connection
- 2-pos.
- Four connections per potential
- THR-capable pin strips in either tape-on-reel or cardboard packaging
Your Advantages
- Tool-free, time-saving Push-in connection
- Defined contact force ensures that contact remains stable over the long term
- Quick and convenient testing using the integrated testing option
- Clear contact assignment with color coding
- Ideal for bus applications: simple, uninterrupted loop through of potentials
PTS 0,5/ 2-PH-5,75 GY35YE KNX
- PCB connector
PTS 0,5/ 2-PH-5,75 GY35YE KNX
- PCB connector
1574299
PTS 0,5/ 2-PH-5,75 BKRD KNX
- PCB connector
PTS 0,5/ 2-PH-5,75 BKRD KNX
- PCB connector
1574300
PCB connector, nominal cross section: 0.5 mm2, color: multicolored, nominal current: 6 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTS 0,5/..-PH, pitch: 5.75 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard