New products

CHARX connect universal

Universal CCS charging inlets

Charging with permanent 375 kW now possible

The new CHARX connect universal performance class of CCS vehicle charging inlets now enables permanent, uncooled HPC charging at 375 kW with a conductor cross-section of 120 mm². In Boost Mode, significantly higher charging powers are even possible for a short period.

Main features

  • Charging standards: CCS type 1, CCS type 2
  • Permanent DC charging current: 375 A
  • DC charging current in Boost Mode: >500 A
  • DC rated voltage: 1,000 V
  • DC conductor cross-section: 120 mm²
  • Temperature sensor technology: Pt 1000
  • Certifications: CE, UL

Your Advantages

  • HPC-capable: a cable cross-section of 120 mm² enables permanent charging at 375 kW
  • Waterproof, dirt-tight, and dust-tight due to IP6K6K/IP6K9K degree of protection at the front – even with an open charging flap
  • Easy design-in through the compact design, uniform dimensions, and identical screw-on points
  • Developed and produced in accordance with the IATF 16949 automotive standard

NEW
Go to Product Detail Page for item 1720092
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
1720092

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 80 A , 250 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720108
CHARX T2HBI24-3AC32DC375-2,0C2 - Vehicle charging inlet
CHARX T2HBI24-3AC32DC375-2,0C2 - Vehicle charging inlet
1720108

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720087
CHARX T1HBI12-1AC48DC375-2,0C1 - Vehicle charging inlet
CHARX T1HBI12-1AC48DC375-2,0C1 - Vehicle charging inlet
1720087

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 48 A , 250 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720095
CHARX T2HBI12-3AC32DC375-2,0C2 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC375-2,0C2 - Vehicle charging inlet
1720095

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

Go to Product Detail Page for item 1546168
CHARX T1HBI12-1AC48DC375-2,0M1 - Vehicle charging inlet
CHARX T1HBI12-1AC48DC375-2,0M1 - Vehicle charging inlet
1546168

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, > 500 A in Boost mode, 375 A permanent, 1000 V DC, 48 A , 250 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.