Basic holder for Pico off-grid system, fixing for mast Ø 48 mm ... 108 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 410 mm x 455 mm, and POS PV panel 75, 110, and 190, material: stainless steel
New products
POS series PV system solution
For energy self-sufficient systems
The Pico Off-Grid System (POS) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole mount, and solar panel. Computers, communication units, batteries, and more can be added for autonomous solutions for field use.
Main features
- Temperature range for the overall system: -40°C … +85°C
- Five OCS housing sizes compatible with this system, wiring ready for connection
- Solar panel: solar panels with 36 / 45 high-performance solar cells, monocrystalline cell technology
- Pole mount: adjustable tilt angle of the PV panel
Your Advantages
- Internationally certified housing system
- Different housing sizes can be combined with one holder
- Simple one-person mounting of the entire system
- Complete system except own electronics
- Simple supply chain
Outdoor housing, color: light gray, dimensions: 403 mm x 358 mm x 185 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 22 Wp, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 36, module frame: Anodized hollow chamber profile frame, width: 308 mm, height: 417 mm
Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 251 mm x 204 mm x 134 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Basic holder for Pico off-grid system, fixing for mast Ø 48 mm ... 108 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 308 mm x 352 mm, and POS PV panel 22, material: stainless steel
Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 403 mm x 358 mm x 185 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 190 W, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 72, module frame: Anodized hollow chamber profile frame, width: 680 mm, height: 1500 mm
Outdoor housing, color: light gray, dimensions: 251 mm x 204 mm x 134 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate