New products

TRIO POWER power supply for panel mounting

TRIO POWER for panel mounting

High power in compact housing

The new power supply for panel mounting from the TRIO POWER family supplies power of up to 2.5 kW. It is suitable for use in a variety of applications, including in machine building, in the robotics and semiconductor industry, and in battery storage systems.

Main features

  • Input 1 AC: 85 V AC … 264 V AC / Output DC: 24 V DC
  • Dynamic boost of up to 140% for 5 s
  • Can be connected in series and in parallel
  • As an option, can be used with CAN communication, remote control
  • Intelligent fan control
  • 2 auxiliary voltage supplies: 5 V / 2 A
  • Flexible panel mounting

Your Advantages

  • High power density and high efficiency with a compact design
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve
  • Comprehensive monitoring via LED signaling and CAN bus interface
  • Easy power increase with parallel connection with integrated O-ring diode
  • Increased output voltage with series connection