Power supply for building automation
Bus power supply for KNX
The STEP POWER bus power supply for KNX has an active KNX choke. This guarantees complete communication even at full capacity. The color display shows all KNX system parameters and provides support during commissioning and diagnostics.
Main features
- Easy diagnostics with the color display
- Reliable communication up to 1,900 mA
- Efficiency at nominal load of 230 V AC: >89.5% (incl. choke)
- Power dissipation at nominal load of 230 V AC: <1.0 W no load / <4.5 W nominal
- Input: 85 V AC … 264 V AC and 90 V DC … 275 V DC
- Temperature: -10°C … +70°C
Your Advantages
- Easy analysis with integrated user interface – all relevant KNX system parameters at a glance
- History can be called up as a diagnostic function in the menu
- Active KNX choke provides greater efficiency and ensures reliable communication up to full capacity
- Space-saving due to the compact design
- Worldwide use with AC and DC wide range input
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date