Connecting cable/ Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Male straight, on free cable end
New products
Assembled IPD installation cables
Quick and easy power distribution
Experience simple and tool-free power distribution with the IPD installation system. Assembled IPD cable assemblies facilitate installation and support fast commissioning, especially in large cabling projects.
Main features
- Number of positions: 2+PE; 4+PE
- Voltage/currents:
3-pos.: 450/500 V; up to 16 A
5-pos.: 450/600 V; up to 16 A - Push-Lock connection
- Degree of protection: IP66, IP68
- Cable length: 0.5 m, 1 m, 3 m, 5 m
- Versions with male to female or free cable end
Your Advantages
- Convenient handling, even in areas that are difficult to access
- Easy and reliable installation by means of pluggable connection with fast-locking and mechanical coding to prevent mismatching
- High degree of reliability with robust housings up to IP66 and IP68 degree of protection
- Customer-specific versions from a batch size of 1 on request
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Male straight, on Socket straight
Connecting cable/ Push-lock connection, number of positions: 2+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Male straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 5 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Male straight, on Socket straight
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Socket straight, on free cable end