New products

FMCOR/W 1,5 series PCB connectors

FMCOR/W 1,5 PCB connectors

Conductor connection orthogonal to the operating direction

The new FMCOR/W 1,5 PCB connectors from Phoenix Contact enable convenient conductor connection orthogonally to the operating direction. The connectors feature Push-in connections with color-contrasting operating elements.

Main features

  • Pitch: 3.5 mm
  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 16-pos.
  • Available with or without flange and lock-and-release lever
  • Facing the conductor entry on the coding side or rippled side

Your Advantages

  • The conductor connection orthogonal to the direction of operation simplifies the cabling of DIN-rail-mountable devices
  • Tool-free, time-saving Push-in connection
  • Intuitive operation with color-coded actuating push button

NEW
Go to Product Detail Page for item 1444454
FMCOR 1,5/10-STF-3,5 - PCB connector
FMCOR 1,5/10-STF-3,5 - PCB connector
1444454

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 10, product range: FMCOR 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446487
FMCOW 1,5/11-STF-3,5 - PCB connector
FMCOW 1,5/11-STF-3,5 - PCB connector
1446487

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 11, product range: FMCOW 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446085
FMCOW 1,5/ 4-ST-3,5-LR - PCB connector
FMCOW 1,5/ 4-ST-3,5-LR - PCB connector
1446085

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: FMCOW 1,5/..-ST-LR, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: Lock-and-release locking system, mounting method: Lock & Release ejector lever, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446449
FMCOW 1,5/15-ST-3,5 - PCB connector
FMCOW 1,5/15-ST-3,5 - PCB connector
1446449

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 15, product range: FMCOW 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446093
FMCOW 1,5/ 8-ST-3,5-LR - PCB connector
FMCOW 1,5/ 8-ST-3,5-LR - PCB connector
1446093

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 8, product range: FMCOW 1,5/..-ST-LR, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: Lock-and-release locking system, mounting method: Lock & Release ejector lever, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1444452
FMCOR 1,5/ 9-STF-3,5 - PCB connector
FMCOR 1,5/ 9-STF-3,5 - PCB connector
1444452

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 9, product range: FMCOR 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1444467
FMCOR 1,5/15-STF-3,5 - PCB connector
FMCOR 1,5/15-STF-3,5 - PCB connector
1444467

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 15, product range: FMCOR 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446436
FMCOW 1,5/ 6-ST-3,5 - PCB connector
FMCOW 1,5/ 6-ST-3,5 - PCB connector
1446436

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 6, product range: FMCOW 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1443866
FMCOR 1,5/10-ST-3,5 - PCB connector
FMCOR 1,5/10-ST-3,5 - PCB connector
1443866

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 10, product range: FMCOR 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1446094
FMCOW 1,5/ 9-ST-3,5-LR - PCB connector
FMCOW 1,5/ 9-ST-3,5-LR - PCB connector
1446094

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 9, product range: FMCOW 1,5/..-ST-LR, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: Lock-and-release locking system, mounting method: Lock & Release ejector lever, type of packaging: packed in cardboard