Inverted connector housings
2.54 mm pitch for crimp technology
The inverted, single and double-row housings for connectors of the I(D)MCC 0,5 series complete the portfolio with a compact pitch of 2.54 mm. This also enables wire-to-wire solutions with the DFMC 0,5 connection system. Different crimp contacts are available for selection.
Main features
- Conductor cross-sections: 0.14 mm² ... 0.75 mm²
- Currents up to 6 A
- Voltages up to 160 V
- Pitch: 2.54 mm
- 2-pos. to 16-pos. with 4 to 32 contacts
- Single and double row versions
Your Advantages
- Cost-effective connection of crimped conductors in large quantities
- Contacts arranged in a double row enable high packing density in a compact area
- Compact size for applications where space is at a premium
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date