CHARX connect modular, Type 2, Protective cover, Premium, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, with LED (common cathode connection), for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2
Product List
CHARX connect modular, Type 2, Protective cover, Basic, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, for attachment to infrastructure charging sockets, Without logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Premium, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, with LED (common cathode connection), for attachment to infrastructure charging sockets, Without logo, IEC 62196-2
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, without single-core wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, with round protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, without single-core wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, with round protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Basic, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, with marking C, for attachment to infrastructure charging sockets, Lasered C marking according to DIN EN 17186 instead of a logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Premium, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, with LED (common anode connection), for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Basic, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Basic, Accessories, circular, Front mounting, M5 thread, with self-locking mechanism, with free label field, for attachment to infrastructure charging sockets, Free area for logo label, IEC 62196-2
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, without single-core wires, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, with round protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2