New products

Ethernet APL switch

Ethernet APL switch for the process industry

Ethernet down to the field level

Ethernet APL enables safe and efficient data transmission in the process industry. With the Ethernet APL field switch, sensors are integrated into the Ethernet network via a two-wire Ethernet connection. Data from the field level is available immediately.

Main features

  • Data transmission via just one wire pair
  • Use in explosion-protected areas is possible (zones 0, 1, and 2)
  • Bridging of large distances: trunk lengths of up to 1,000 m, spurs up to 200 m
  • Switch can also communicate with PROFIBUS PA devices
  • High number of ports with a total of 24 APL ports

Your Advantages

  • Direct access to sensor data from the field level
  • Wiring effort is reduced, as no additional cabling is required
  • Complexity is reduced, as subsystems or gateways are no longer needed
  • Cost-effective system modernization through the use of existing fieldbus cabling