New products

M12 push-pull connectors designed for assembly

M12 push-pull connectors designed for assembly

Easy connection with Push-Lock technology

Two leading technologies in one M12 connector: the M12 connectors designed for assembly featuring push-pull fast-locking and Push-Lock connection enable tool-free conductor connection and provide a secure installation by simply plugging into the device port.

Main features

  • Installation: push-pull fast-locking
  • Connection method: Push-Lock connection technology
  • Data connectors: PROFINET CAT5 (100 Mbps), D-coded, 4-pos., shielded, straight and angled
  • Signal connectors: A-coded, 4- or 5-pos., shielded and unshielded, straight and angled
  • Connection cross-section: 0.14 to 0.75 mm²
  • Temperature range: -40°C to +85°C

Your Advantages

  • Quick and reliable connection even in confined spaces
  • Establish flying leads with connectors in male and female versions
  • Tool-free connection of rigid and flexible conductors with and without ferrules
  • Intuitive conductor connection with color coding and numerical coding of the contact levers
  • Long-term stability and vibration resistance of the PE connection and 360° shielding