SPE PCB connector, number of positions: 7, CAT B (ISO/IEC 63171), material: LCP, connection method: THR solder connection
Product List
SPE PCB connector, number of positions: 7, CAT B (ISO/IEC 63171), material: LCP, connection method: THR solder connection
Housing screw connection, Pin, M12, Rear mounting, M15 x 1, THR- und Wellenlötkontakte, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Housing screw connection, Socket, M12, Rear mounting, THR solder connection, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Housing screw connection, Pin, M12, Front mounting, THR- und Wellenlötkontakte, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Housing screw connection, Socket, M12, Front mounting, THR solder connection, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Housing screw connection with M12 standard thread, push-pull, with O-ring, for 2-piece K-, L-, and M-coded THR contact carriers
Housing screw connection with M12 standard thread, push-pull, with O-ring, for 2-piece K-, L-, and M-coded THR contact carriers