QUINT AC UPS, IQ Technology, Panel mounting, input: 120 V AC, output: 120 V AC / 1500 VA.
New products
Continue to supply AC loads without mains
Buffering of large AC loads up to 5 kVA
Reliably power AC loads with the QUINT HP UPS and a corresponding energy storage system for wall mounting. The UPS provides information about the state of charge, remaining runtime, and service life of the battery module at all times. All parameters can be called up via the software.
Main features
- Online topology VFI-SS-111
- Power: 1.5 kVA and 2.5 kVA
- Slot for communication cards
- Wide temperature range: -25°C … +60°C
- Comprehensive signaling via LEDs and digital I/Os
Your Advantages
- Pure sine wave in normal and battery operation
- Can be switched in parallel for increased performance, redundancy, or for a
3 AC system - Startup from the energy storage system possible, even without mains input
- Communication platform: Com.board with USB or serial interface
- Compact design with active cooling
- LED pictogram gives a simple system overview
QUINT-HP-UPS/120AC/1.5KVA/PT
- Uninterruptible power supply
QUINT-HP-UPS/120AC/1.5KVA/PT
- Uninterruptible power supply
1136804
QUINT-HP-BAT/PB/48DC/7.0AH/PT
- Battery module
QUINT-HP-BAT/PB/48DC/7.0AH/PT
- Battery module
1133819
Battery module (device with battery), VRLA-AGM, 48 V DC, 7 Ah
QUINT-HP-UPS/120AC/2.5KVA/PT
- Uninterruptible power supply
QUINT-HP-UPS/120AC/2.5KVA/PT
- Uninterruptible power supply
1136813
QUINT AC UPS, IQ Technology, Panel mounting, input: 120 V AC, output: 120 V AC / 2500 VA. At least 2x 1133819 are required for operation.
QUINT-HP-UPS/230AC/1.5KVA/PT
- Uninterruptible power supply
QUINT-HP-UPS/230AC/1.5KVA/PT
- Uninterruptible power supply
1136811
QUINT AC UPS, IQ Technology, Panel mounting, input: 230 V AC, output: 230 V AC / 1500 VA.
QUINT-HP-UPS/230AC/2.5KVA/PT
- Uninterruptible power supply
QUINT-HP-UPS/230AC/2.5KVA/PT
- Uninterruptible power supply
1136815
QUINT AC UPS, IQ Technology, Panel mounting, input: 230 V AC, output: 230 V AC / 2500 VA. At least 2x 1133819 are required for operation.