Product List

Go to Product Detail Page for item 1308660
PRC 20/5-C1-FC-MS2,5 6-14 - Connector
PRC 20/5-C1-FC-MS2,5 6-14 - Connector
1308660

Connector, Range of articles: PRC 20, color: black/red, number of positions: 5, min. conductor cross section: 0.5 mm2, max. conductor cross section: 2.5 mm2, rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, Contact connection type: Pin, min. cable diameter: 8 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Go to Product Detail Page for item 1308639
PRC 20/4-C1-FC-MS2,5 6-14 - Connector
PRC 20/4-C1-FC-MS2,5 6-14 - Connector
1308639

Connector, Range of articles: PRC 20, color: black, number of positions: 4, min. conductor cross section: 0.5 mm2, max. conductor cross section: 2.5 mm2, rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, Contact connection type: Pin, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Go to Product Detail Page for item 1313285
PRC 20/2-C1-FC-MS2,5 6-14 - Connector
PRC 20/2-C1-FC-MS2,5 6-14 - Connector
1313285

Connector, Range of articles: PRC 20, color: black, number of positions: 2, min. conductor cross section: 0.5 mm2, max. conductor cross section: 2.5 mm2, rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, Contact connection type: Pin, Setting option for release: 1. with a tool or 2. by hand, scope: AC