CHARX control modular, RFID/NFC device, for connection to CHARX control modular AC charging controllers, with integrated LED indicator, with buzzer
Product List
CHARX RFID/NFC-PCB
- RFID/NFC device
CHARX RFID/NFC-PCB
- RFID/NFC device
1391227
CHARX RFID/NFC-PCB-X10
- RFID/NFC device
CHARX RFID/NFC-PCB-X10
- RFID/NFC device
1399372
CHARX control modular, RFID/NFC device, for connection to CHARX control modular AC charging controllers, with integrated LED indicator, with buzzer
CHARX SEC JST-RCM-CBL
- Cable set
CHARX SEC JST-RCM-CBL
- Cable set
1360462
CHARX control modular, Cable set, 4-pos., length: 0.4 m, with plug-in contact at one end, For connecting the EV-RCM-6DC-WAT residual current monitor, item no.: 1309697 and CHARX RFID/NFC-PCB, item no.: 1391227 to the modules of the CHARX control modular charging controller family
CHARX SEC JST-RCM-CBL 100
- Cable set
CHARX SEC JST-RCM-CBL 100
- Cable set
1486193
CHARX control modular, Cable set, 4-pos., length: 1 m, with plug-in contact at one end, For connecting the EV-RCM-6DC-WAT residual current monitor, item no.: 1309697 and CHARX RFID/NFC-PCB, item no.: 1391227 to the modules of the CHARX control modular charging controller family