New products

LPO pick-off plug product family

LPO pick-off plugs

Additional load pick-offs quickly integrated

The LPO pick-off plugs with lever Push-in technology enable the simple integration of additional load pick-offs via the function shaft of the terminal blocks. This means the LPO plugs provide a significant advantage, especially if design changes are necessary in the control cabinet.

Main features

  • Lever Push-in technology (LP)
  • Special spring design for high holding forces
  • Nominal current: 24 A
  • Nominal voltage: 800 V
  • Modular versions

Your Advantages

  • Maximum operating convenience – the lever technology enables quick and easy wiring
  • High-level flexibility – connection of different conductor types with and without ferrules
  • Quick mounting – simple integration into the function shaft of the terminal block
  • Secure connection – the design of the pick-off plugs enables a durable and robust connection

NEW
Go to Product Detail Page for item 3270522
LPO 4 - Pick-off plug
LPO 4 - Pick-off plug
3270522

Pick-off plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray

NEW
Go to Product Detail Page for item 3270526
LPO 6 - Pick-off plug
LPO 6 - Pick-off plug
3270526

Pick-off plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray