Contact insert module with function for heavy-duty connectors

Contact insert modules with function

Bridge, disconnect, and safeguard in the field

Modular contact inserts with a function slot and disconnect zone for HEAVYCON heavy-duty connectors offer a high degree of flexibility. Bring the function from the control cabinet to the field and realize the potential bridging or safeguarding of power directly in the application.

Main features

  • Multifunctional disconnect zone
  • Double function slot
  • Push-in connection technology
  • 5-pos.
  • 400 V, 16 A
  • 0.14 mm² … 2.5 mm²
  • Suitable for all HEAVYCON module carrier frames
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Save space and reduce cabling with decentralized structures
  • Easy power forwarding and string protection directly in the field
  • Greater flexibility: the disconnect zone for fuse plugs, component connectors, and isolating plugs
  • Fast, tool-free conductor connection with Push-in Technology
  • Customized interface achieved by combining various transmission media in one connector