Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Product List
Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, NAT, VPN, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP00, NAT, VPN, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP00, NAT, VPN, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions