Configurable panel PC with 10.1” and 12.1” PCAP screen options, Intel Atom® x6211E or x6413E processor, configurable RAM and NVMe storage options. Additional configuration options include mass storage expansion and connectivity options like WLAN and additional Ethernet ports.
Compact panel PCs
Use of state-of-the-art processor technology
VL3 PPCS is an extension of the VL3 panel PC portfolio. They combine the look, feel, and mechanical properties of the xP 6000 HMIs with the technology of the VL3 UPC, compact box PCs with Intel x6000 processors, and industry-leading extension options.
Main features
- Long-term available Atom® processors of the x6000 series generation (Elkhart Lake)
- Six fixed and one configurable item
- Flexible extension options for the second COM port, wireless LAN, Ethernet extension, and 4G / LTE cellular connection
- Ready for Windows 11
Your Advantages
- Modern hardware platform that is scalable in terms of performance and storage space
- Scalable, state-of-the-art Elkhart Lake processor technology to provide optimum system performance in a single compact package
- The same haptics and mechanical properties as the xP 6000 HMIs
- Best connectivity options to enable communication of different networks and I/O devices simultaneously
VL3 PPCS
- Panel PC
VL3 PPCS
- Panel PC
1644121
VL3 PPCS10 1320
- Panel PC
VL3 PPCS10 1320
- Panel PC
1494298
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
VL3 PPCS12 2430
- Panel PC
VL3 PPCS12 2430
- Panel PC
1494293
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
VL3 PPCS10 2430
- Panel PC
VL3 PPCS10 2430
- Panel PC
1494297
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
VL3 PPCS12 1320
- Panel PC
VL3 PPCS12 1320
- Panel PC
1494296
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage