Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 64 bytes, Transparent protocol, End-to-end protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 64 bytes, Transparent protocol, End-to-end protocol, XON/XOFF protocol, Modbus/RTU (client support); interface: RS-232: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 20 bytes, Transparent protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 0 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).