Axioline Smart Elements, Digital input module, Functional safety, FSoE, Safe digital inputs: 4 (2-channel assignment), 8 (1-channel assignment), 24 V DC, connection technology: 3-conductor, degree of protection: IP20
New products
Safety over EtherCAT (FSoE)
Axioline Smart Elements
The new TÜV-certified Axioline Smart Elements enable safe communication over EtherCAT (FSoE).
Axioline Smart Elements are plug-in, system-independent modules without bus communication. The individual element only supports the I/O function. Bus communication for the relevant I/O system is only realized in conjunction with a backplane, which functions similarly to an adapter.
Main features
- Eight safe digital inputs with two test pulses
- Four safe digital outputs up to 2 A
Your Advantages
- Safe communication over EtherCAT (FSoE)
- TÜV-certified for the highest safety requirements up to SIL 3/PL e
- Significant space savings in the control cabinet with the modularly combinable I/O system
- Reduced wiring time with Push-in Technology
- Simple status signaling with LEDs
AXL SE FSDI8/3
- Safety module
AXL SE FSDI8/3
- Safety module
1090203
AXL SE FSDO4/2 2A
- Safety module
AXL SE FSDO4/2 2A
- Safety module
1090205
Axioline Smart Elements, Digital output module, Functional safety, FSoE, Safe digital outputs: 2 (2-channel assignment), 4 (1-channel assignment), 24 V DC, 2 A, connection technology: 2-conductor, degree of protection: IP20