PLC-INTERFACE inverter module on a DIN rail

Relay modules – inverting signals

Compact signal inversion (PNP/NPN)

The inverter module is a 6.2 mm wide solution for inverting PNP into NPN signals and vice versa. With this coupling element, you can benefit from all the advantages of the PLC-INTERFACE relay system to implement different types of circuit with Push-in and screw connection technology.

Main features

  • Inverts the signals of ground switching NPN transistor outputs into positive switching PNP outputs, as well as signals from PNP into NPN switching signals
  • Overall width: 6.2 mm
  • Push-in or screw connection technology
  • Operating temperature range up to +60°C
  • Maximum transmission frequency: 15 kHz
  • Bridging options

Your Advantages

  • Easy signal inversion (PNP/NPN and vice versa) for the DIN rail
  • Space-saving control cabinet solution with a compact overall width of 6.2 mm
  • Flexible connection with versions with Push-in and screw connection technology
  • System compatibility with the PLC-INTERFACE relay system with bridging and marking options. Highly compact relay modules are part of the COMPLETE line system