Fiber optic converter with LC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable.
New products
Ethernet media converters
Reliable communication via fiber optics
For high-level immunity to interference and long transmission ranges in industrial applications, media converters transparently convert Ethernet data to fiber optics. Depending on the device and cable, they bridge distances of up to 80 km at data rates of up to 1 Gbps.
Main features
- Transmission speed of 10/100/1,000 Mbps (depending on the device)
- Various fiber-optic connections: SC duplex, SC simplex (WDM), ST, LC, SFP
- Maximum range of up to 80 km
- Metal and plastic housing
- Comprehensive approval package: CE, UL, DNV-GL, IECEx, ATEX, UL Hazloc, IEC 61850, IEEE 1613
Your Advantages
- Broad portfolio for every application
- Gigabit communication – ideal for high data throughput applications
- Compact design and flexible installation
- Low latency for applications with real-time protocols
- Redundant power supply
Fiber optic converter with ST (B-FOC) connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable.
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
Fiber optic converter with ST (B-FOC) connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
Gigabit fiber optic converter with SFP port for 1000Base-T, DIN rail mountable.
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable.
Fiber optic converter with ST (B-FOC) connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable.
Gigabit fiber optic converter with SC duplex connector (850 nm) for 1000Base-T to multimode fiber optics, DIN rail mountable.
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable.