Push-X technology
Push-X technology Technology that makes secure connections tangible.
Push-X works according to a clearly defined principle. The terminal point is in the open state when delivered, and the contact spring is already preloaded. You don’t need to prepare anything. Simply insert. The conductor is pushed all the way in. Only then does the preloaded contact spring trigger, clamping the conductor securely and completely. You feel it. You hear it. You see it. And you know right away that the connection is established. The mechanics behind it are precisely calibrated. The entire length of the conductor is detected, and a reliable connection is established. Always the same. Always secure. Regardless of the user, the force, or the tool. No margin for error. Nothing left to chance. Just a defined, reproducible connection. Insert. Trigger. Achieve reliable contact.
Experience the benefits of Push-X
Maximum safety. From the very first contact.
With Push-X, secure connection isn’t a matter of chance – it’s built into the technology. The conductor is pushed all the way in, and only then does the preloaded contact spring trigger. You know right away that the connection is solid. 100% contact. 0% risk. Every time – without exception. The conductor is always in full contact with the current bar along its entire length.
- Complete conductor detection.
- No half contacts.
- Consistently secure connection.
One click. Complete trust.
Wiring can be both simple and completely reliable. Push‑X delivers exactly that feeling. A distinct click, an actuating push button that pops up, and you know right away that the connection is established. Whatever the conductor – just insert it and you’re done. No uncertainty. No rework. Push-X isn’t just faster. It’s that great feeling when things just click right away.
- You feel a clearly defined pressure point
- You hear a distinct click
- You see the actuating push button visibly pop up
Virtually zero effort. Complete control.
Forget about screws and tightening them. With Push-X, the preloaded spring does the work. Automatic. Reliable. Consistent. A brief pulse is all it takes to trigger clamping. You know right away that the connection is established. Regardless of the force, the tool used, or the user.
- Minimal effort.
- Defined, reproducible clamping force.
- No tools. No rework. No risk.
- Exceptionally high process reliability, regardless of the user.
Strip. Insert. Done.
Whatever the conductor. The procedure is always the same.
Push-X doesn’t make any distinctions. Whether rigid, flexible, ultrasonically compacted, or with a ferrule. The technology detects the conductors and triggers safely and reliably. Even with the smallest, flexible conductors without ferrules. You know right away that it’s working. No adjustment. No change in thinking. No risk.
- A single connection principle for all types of copper conductors.
- Reliable wiring from rigid to flexible. Even without ferrules.
- Reliable contact even with the smallest conductors.
- Clear, consistent use results in fewer errors.
Ready for the future. Taking the direct route.
Push‑X takes wiring to the next level. A connection principle that works well manually today and will function seamlessly in an automated environment tomorrow. One technology. Two worlds. Consistent results. Push-X always ensures the same reliable contact quality. No change. No compromises.
- A connection principle for manual and automated wiring.
- Maximum flexibility in process design.
- A future-proof solution for growing automation requirements.
- Consistently high quality, regardless of the process.
Get started today. Scale tomorrow.
Products
New products featuring Push-X technology
Discover the latest products featuring Push-X technology. Click on the image to go directly to the corresponding product list.
Feed-through and multi-conductor terminal blocks in 4 mm²
Push-X function terminals in 4 mm²
Plug-in terminal blocks with XP connectors in 2.5 mm²
Diode terminal blocks in 1.5 mm² and 2.5 mm²
Terminal block family in 1.5 mm²
PCB connectors in 2.5 mm²
Double-row connector in 1.5 mm²
PCB terminal blocks in 1.5 mm² and 2.5 mm²
Terminal blocks
PCB terminal blocks and PCB connectors
Easy device connection with Push-X
Direct connection technology reimagined: Push-X technology enables the secure and time-saving connection of conductors within the device. Connect rigid and flexible conductors – with or without ferrules – directly, effortlessly, and without using tools. The stripped conductor is inserted directly into the open terminal point, and an acoustic signal provides confirmation to the user that the connection is secure. Push-X technology also provides a very high level of reliability and user-friendliness due to the fact that the clamping chamber is in the open state when delivered.
Downloads and links
Downloads and links
Here you’ll find all the downloads and links related to Push-X.