Assembled IDC female connector, rated current: 1.4 A, cable length: Free input (0.05 ... 0.95 m), Color: gray, Cable type:Flat cable, Flat cable. For preassembled samples, see the “Accessories” tab.
Product List
SMD male connector, nominal current: 2.2 A, test voltage: 840 V AC, number of positions: 32, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
SMD male connector, nominal current: 2.2 A, test voltage: 840 V AC, number of positions: 26, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
IDC female connector, nominal current: 1.4 A, test voltage: 500 V AC, number of positions: 16, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket
SMD female connector, nominal current: 2.2 A, test voltage: 500 V AC, number of positions: 50, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering
SMD female connector, nominal current: 2.2 A, test voltage: 840 V AC, number of positions: 80, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering
SMD male connector, nominal current: 2 A, test voltage: 500 V AC, number of positions: 12, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering
SMD female connector, nominal current: 2.2 A, test voltage: 500 V AC, number of positions: 6, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering
IDC female connector, nominal current: 1.4 A, test voltage: 500 V AC, number of positions: 50, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket
SMD male connector, nominal current: 2 A, test voltage: 500 V AC, number of positions: 16, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering