New products

Empty surge protection base element for protecting inverters for three MPP trackers, mounted on a DIN rail

New benchmark in surge protection

Base element for PV applications

The new VAL-SPP-BE-4+V... base element saves space in the control cabinet in PV applications with three MPP trackers. The base element is assembled with VAL-SPP-PV connectors of type 1 or type 2, can be used up to an altitude of 5,000 m, and offers easy and safe installation.

Main features

  • Versatile use at altitudes up to 5,000 m
  • Low tightening torque of 3 Nm
  • Miswiring protection
  • Double insulation
  • Can be used for T1 and T2 applications
  • 4+V circuit (Y circuit)

Your Advantages

  • Easy and safe installation with forward-thinking handling and safety features
  • Space savings for inverters with three MPP trackers with the safe 4+V circuit
  • Can be used up to an altitude of 5,000 m with the optimized design with improved air clearances and creepage distances
  • Versatile in application, because it can be assembled with type 1 and type 2 VAL-SPP PV connectors