Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Socket, Axial screw connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
New products
Contact inserts for HEAVYCON D7 connectors
Compact signal and power transmission
With the HEAVYCON D7 connector, you can transmit signals and power even in confined spaces. New Push-in contact inserts with the number of positions of 5(+PE) and power contact inserts with the number of positions of 2(+PE) with up to 40 A/830 V extend the product range.
Main features
- Q05-I-PT with Push-in connection also for the PE contact
- Q02-I-AT with axial screw connection with a large cross-section range
- Temperature range: -40°C … +125°C
- Suitable for D7 series housings (plastic or metal)
- Shock- and vibration-resistant in accordance with DIN EN 61373
Your Advantages
- Easy tool-free connection with Push-in Technology
- Quick and safe wiring, even in confined spaces and when installed
- Cost-effective and fast coding with plastic profiles
- Connection-compatible with the market standard
Contact insert, number of positions: 5+PE, size: D7, power contacts: 5, number of connections per position: 1, Pin, Push-in connection, 230 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Pin, Axial screw connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
Contact insert, number of positions: 5+PE, size: D7, power contacts: 5, number of connections per position: 1, Socket, Push-in connection, 230 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Pin, Axial screw connection, 830 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Socket, Axial screw connection, 830 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power