Multi-gland cable glands for HEAVYCON EVO heavy-duty connectors

Multi-gland cable glands for HEAVYCON EVO heavy-duty connectors

Maximum flexibility during cabling

With multi-gland cable glands for HEAVYCON EVO heavy-duty connectors, you can simply route different cables into your control cabinet via just one plug-in interface. Variable, tool-free mounting saves time and offers a high degree of flexibility.

Main features

  • Suitable for B series HEAVYCON EVO plastic housing
  • Possible clamping ranges: 3 mm … 6 mm, 6 mm … 10 mm, and 10 mm … 15 mm
  • Cable gland material: PA
  • Cable seal material: TPE SEBS
  • Temperature range: -40°C … +100°C
  • Degree of protection: IP65

Your Advantages

  • Save time and money with simple, tool-free cable gland mounting
  • Greater flexibility: determine the cable outlet direction directly at the installation site and conveniently add cables at a later date
  • Easy handling: different cables can be effortlessly pushed through pierced membranes
  • Safe and reliable use: high degree of protection with the membrane seal and retention with a cable tie