Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Socket, Push-in connection, 830 V, 76 A, 2.5 mm2 ... 16 mm2, application: Power
New products
Contact inserts for heavy-duty connectors
Customized wiring of high-current applications
Transmit currents up to 100 A reliably with the contact insert modules for HEAVYCON heavy-duty connectors. By combining them with other modules for signal, data, and power transmission in one housing, you can create your own customized interface.
Main features
- HC-M-01-PT with Push-in connection up to 16 mm²
- HC-M-01-CT with crimp connection with 35 mm²
- Suitable for all HEAVYCON module carrier frames
- Rated voltage and rated current: 1,000 V at 100 A
- Temperature range: -40°C … +125°C
- Shock- and vibration-resistant in accordance with DIN EN 61373
Your Advantages
- Easy tool-free connection of conductors up to 16 mm² with Push-in Technology
- Highly compact modular interface achieved by combining various different transmission media in the same housing
- Quick and safe wiring, even in confined spaces and when installed
- Innovative latching and unlocking of crimp contacts without using tools
- Connection-compatible with the market standard
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Push-in connection, 830 V, 76 A, 2.5 mm2 ... 16 mm2, application: Power
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Socket, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts
Crimp contact, contact diameter: 8 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 35 mm2 ... 35 mm2, AWG 2 ... 2
Crimp contact, contact diameter: 8 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 10 mm2 ... 10 mm2, AWG 8
Crimp contact, contact diameter: 8 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 10 mm2 ... 10 mm2, AWG 8
Crimp contact, contact diameter: 8 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 16 mm2 ... 16 mm2, AWG 6
Crimp contact, contact diameter: 8 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 25 mm2 ... 25 mm2, AWG 4
Crimp contact, contact diameter: 8 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 35 mm2 ... 35 mm2, AWG 2
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts