CHARX connect standard, GB/T, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, straight, with protective cap, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, GB/T 20234.1-2015, GB/T 20234.3-2015, for charging electric vehicles (EV) with direct current (DC)
The new generation of GB/T DC charging cables
Robust, durable, and adaptable
The new CHARX connect standard DC charging connectors in accordance with the Chinese GB/T standard cover performance classes 125 and 250 kW. They can be adapted to your needs and impress with their high-quality materials, reliable technology, and ergonomic handling.
Main features
- Charging standard: GB/T
- DC rated current: 125 A ... 250 A
- DC rated voltage: 1,000 V
- Conductor cross-section: 2 x 35 mm² ... 70 mm²
- Temperature sensor technology: 2 x Pt 1000
- Degree of protection: IP54 (when plugged in)
- Cable length: 2 m ... 10 m
- CE certification
Your Advantages
- Robust and durable design for particularly high availability under harsh conditions
- Freely controllable LED strip for intuitive status display in your company colors
- Optional Boost Mode allows higher charging powers up to 500 kW for a short period
- Optional S1 switch for implementing customer-specific applications
- With custom housing color, customer logo, and alternative temperature sensor technology on request
CHARX SGBC-DC250-5,0MCS00P
- DC charging cable
CHARX SGBC-DC250-5,0MCS00P
- DC charging cable
1584654
CHARX SGBC-DC125-5,0MCS00P
- DC charging cable
CHARX SGBC-DC125-5,0MCS00P
- DC charging cable
1681725
CHARX connect standard, GB/T, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, straight, with protective cap, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, GB/T 20234.1-2015, GB/T 20234.3-2015, for charging electric vehicles (EV) with direct current (DC)