The GW MQTT/MODBUS… gateway enables two-way data transfer between serial or Ethernet Modbus devices and an MQTT broker. Includes two RJ45 ports and four D-SUB 9 ports.
New products
MQTT edge gateway
Connecting Modbus devices to MQTT brokers just became easy
Bridge the gap between IoT and industrial controllers with the GW MQTT/MODBUS… gateway. The gateway provides a simple interface to connect Modbus clients and servers to the local or cloud broker of your choice.
Main features
- Web-based management
- Integrated Modbus client
- MQTT Sparkplug enabled
- Class I, Div. 2, ATEX, IECEx
- Temperature range: -40 °C ... +70 °C
Your Advantages
- The simple interface makes configuration quick and easy, with no programming required.
- The integrated Modbus client directly connects to Modbus servers without disturbing the control environment.
- Sparkplug provides a common namespace and payload framework simplifying integration.
GW MQTT/MODBUS 2E/4DB9
- Interface converters
GW MQTT/MODBUS 2E/4DB9
- Interface converters
1380015
GW MQTT/MODBUS 1E/1DB9
- Interface converters
GW MQTT/MODBUS 1E/1DB9
- Interface converters
1380010
The GW MQTT/MODBUS… gateway enables two-way data transfer between serial or Ethernet Modbus devices and an MQTT broker. Includes one RJ45 port and one D-SUB 9 port.
GW MQTT/MODBUS 2E/2DB9
- Interface converters
GW MQTT/MODBUS 2E/2DB9
- Interface converters
1380014
The GW MQTT/MODBUS… gateway enables two-way data transfer between serial or Ethernet Modbus devices and an MQTT broker. Includes two RJ45 ports and two D-SUB 9 ports.
GW MQTT/MODBUS 1E/2DB9
- Interface converters
GW MQTT/MODBUS 1E/2DB9
- Interface converters
1380012
The GW MQTT/MODBUS… gateway enables two-way data transfer between serial or Ethernet Modbus devices and an MQTT broker. Includes one RJ45 port and two D-SUB 9 ports.