New products

Angled SPTA-THR 2,5 series THR PCB terminal blocks

Angled THR PCB terminal blocks with 2.5 mm²

Fast connection with Push-in spring connection

PCB terminal blocks of the SPTA-THR 2,5 series extend the product range to include angled, reflow-solderable versions for automated assembly processes. The angled connection makes the PCB terminal blocks particularly suitable for multi-row arrangement on the PCB.

Main features

  • Currents up to 32 A
  • Voltage up to 400 V
  • Conductor cross-sections: 0.2 to 4 mm²
  • Pitch: 5.0 mm
  • 2- to 12-pos.
  • Supplied in box or tape-on-reel packaging

Your Advantages

  • Tool-free, time-saving Push-in spring connection
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process

NEW
Go to Product Detail Page for item 1366004
SPTA-THR 2,5/ 2-5,0 P26 - PCB terminal block
SPTA-THR 2,5/ 2-5,0 P26 - PCB terminal block
1366004

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 2, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1366241
SPTA-THR 2,5/ 2-5,0 P20 R44 - PCB terminal block
SPTA-THR 2,5/ 2-5,0 P20 R44 - PCB terminal block
1366241

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 2, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 24 mm wide tape

NEW
Go to Product Detail Page for item 1366011
SPTA-THR 2,5/ 8-5,0 P26 - PCB terminal block
SPTA-THR 2,5/ 8-5,0 P26 - PCB terminal block
1366011

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 8, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1366015
SPTA-THR 2,5/12-5,0 P26 - PCB terminal block
SPTA-THR 2,5/12-5,0 P26 - PCB terminal block
1366015

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 12, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1366007
SPTA-THR 2,5/ 5-5,0 P26 - PCB terminal block
SPTA-THR 2,5/ 5-5,0 P26 - PCB terminal block
1366007

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 5, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1366243
SPTA-THR 2,5/ 4-5,0 P20 R44 - PCB terminal block
SPTA-THR 2,5/ 4-5,0 P20 R44 - PCB terminal block
1366243

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 4, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 44 mm wide tape

NEW
Go to Product Detail Page for item 1366005
SPTA-THR 2,5/ 3-5,0 P26 - PCB terminal block
SPTA-THR 2,5/ 3-5,0 P26 - PCB terminal block
1366005

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 3, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1366245
SPTA-THR 2,5/ 6-5,0 P20 R44 - PCB terminal block
SPTA-THR 2,5/ 6-5,0 P20 R44 - PCB terminal block
1366245

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 6, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 44 mm wide tape

NEW
Go to Product Detail Page for item 1366242
SPTA-THR 2,5/ 3-5,0 P20 R44 - PCB terminal block
SPTA-THR 2,5/ 3-5,0 P20 R44 - PCB terminal block
1366242

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 3, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 32 mm wide tape

NEW
Go to Product Detail Page for item 1366244
SPTA-THR 2,5/ 5-5,0 P20 R44 - PCB terminal block
SPTA-THR 2,5/ 5-5,0 P20 R44 - PCB terminal block
1366244

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 5, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 44 mm wide tape