New products

Terminal blocks with screw technology with a nominal cross-section of 1.5 mm²

UT 1,5 terminal blocks with screw connection

Space-saving conductor wiring

The UT 1,5 screw terminal blocks with a terminal width of just 4.2 mm round out the screw terminal block portfolio. The screw terminal blocks are maintenance-free due to the Reakdyn principle. Due to the double function shaft, the terminal blocks can be connected with standard FBS bridges in a time-saving manner.

Main features

  • Significant space savings and high level of flexibility with the possible connection of two identical conductors
  • Maintenance-free conductor connection with the Reakdyn principle
  • High vibration resistance
  • Compatible with the CLIPLINE complete terminal block system
  • Long-term stable connections with the use of high-quality materials

Your Advantages

  • Screw technology
  • Nominal cross-section: 1.5 mm²
  • Cross-section: 0.14 mm² ... 1.5 mm²
  • Nominal current: 17.5 A
  • Nominal voltage: 1,000 V
  • Mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3